Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SAV61.00

Electromotoric actuator, 1600 N, 20/40 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA

Stock no. S55150-A110

Stock no. S55150-A110

Manual control, position can be fixed. Plug in space for auxiliary switch and/or potentiometer.

Additional info

SA..81.., SA..61.. are UL listed.

Attribute

Value

Positioning force

1600 N

Stroke

40 mm

Positioning time

120 s

Degree of protection

IP54

Ambient temperature, operation

-5…55 °C

Medium temperature

-25…130 °C

Mounting position

Upright to horizontal

Operating voltage

AC 24, DC 24 V

Power consumption

10.5 VA

Positioning signal

DC 0…10, DC 4…20, 0…1000 V

Position feedback

DC 0...10 V