REV13

Room thermostat with 2-point control and 24-hour time switch, batteries, only heating

Stock no. BPZ:REV13

Stock no. BPZ:REV13

  • Mains-independent, battery-operated room temperature controller featuring user-friendly operation, easy-to-read display and large numbers

  • Self-learning two-position controller with PID response (patented)

  • Operating mode selection:

  • Automatic mode with two heating phases

  • Automatic mode with one heating phase

  • Continuous comfort mode

  • Continuous energy saving mode

  • Frost protection

  • Automatic modes with time switch program


Attribute

Value

Operating voltage

Batteries

Operating voltage

DC 3 V

Voltage supply

Micro (2xAAA)

Battery life

2 years

Positioning signal

2-position

Ambient temperature, operation

5...40 °C

Sensing element, temperature

NTC 10 kΩ

Setpoint setting range

3...35 °C

Digital inputs, number

1

Relay outputs

Change-over contact, potential-free

Relay outputs, number

1

Relay output, switching voltage

AC 24...250 V

Relay output, switching current

0.1...6 (2.5) A

Type of fixing

Wall mounting with screw

Degree of protection

IP20

Dimensions (W x H x D)

130 x 94 x 30 mm