RDJ10RF/SET

Room thermostat radio frequency set (transmitter and receiver) with 24-hour time switch, LCD, setting knob

Stock no. BPZ:RDJ10RF/SET

Stock no. BPZ:RDJ10RF/SET

Radio frequency controller set consisting of room temperature controller RDJ10RF (with integrated radio transmitter) and receiver unit RCR10/433. Same functionality as RDJ10.

RDJ10RF: Electronic radio frequency room temperature controller

Technical data:

  • Transmission frequency: 433 MHz

  • Dimensions (W x H x D): 90 x 120 x 30 mm

RCR10/433: Radio frequency receiver with mode indication (433 MHz)

Switching unit with relay outputs

Attribute

Value

Operating voltage

AC 230, DC 3 V

Battery life

1 year

Power consumption

10 VA

Positioning signal

2-position

Setpoint setting range

5…30 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay outputs, number

1

Relay output, switching voltage

AC 24…250 V

Relay output, switching current

0.2…8 (3) A

Radio frequency

433 MHz

Type of fixing

Wall mouting with screws or desk stand

Dimensions (W x H x D)

120 x 90 x 35 mm