Electronic room thermostat, LCD, setting knob

Stock no. BPZ:RDH..

Stock no. BPZ:RDH..

Mains independent, battery powered electronic room temperature controller with 2-position output. The required temperature is adjusted with the large setting knob on the front of the unit.

  • Easy operation by large setting knob and large display

  • for heating or cooling

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)

  • Color of baseplate: light grey RAL7035 (NCS 2801-Y43R)



Battery life

1 year

Positioning signal


Setpoint setting range

5…30 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay outputs, number


Relay output, switching voltage

24...250 V

Dimensions (W x H x D)

120 x 90 x 35 mm

Product Variants