RDH10RF/SET

Room thermostat radio frequency set (transmitter and receiver), LCD, setting knob

Stock no. BPZ:RDH10RF/SET

Stock no. BPZ:RDH10RF/SET

Radio frequency controller set consisting of:

RDH10RF: Electronic room temperature controller with radio frequency transmitter, same controller functionality as RDH10.

RCR10/433: Radio frequency receiver with mode indication (433 MHz), switching unit with relay outputs

Attribute

Value

Operating voltage

AC 230, DC 3 V

Battery life

1 year

Power consumption

10 VA

Positioning signal

2-position

Setpoint setting range

5…30 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay outputs, number

1

Relay output, switching voltage

24...250 V

Relay output, switching current

0.2…8 (3) A

Radio frequency

433 MHz

Type of fixing

Wall mouting with screws or desk stand

Dimensions (W x H x D)

120 x 90 x 35 mm