RDH10

Room thermostat, LCD, setting knob

Stock no. BPZ:RDH10

Stock no. BPZ:RDH10

Mains independent, battery powered electronic room temperature controller with 2-position output. The required temperature is adjusted with the large setting knob on the front of the unit.

  • Easy operation by large setting knob and large display

  • for heating or cooling

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)

  • Color of baseplate: light grey RAL7035 (NCS 2801-Y43R)


Attribute

Value

Operating voltage

DC 3 V

Voltage supply

Mignon (2xAA)

Battery life

1 year

Positioning signal

2-position

Ambient temperature, operation

0…40 °C

Setpoint setting range

5…30 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay outputs, number

1

Relay output, switching voltage

24...250 V

Relay output, switching current

0.2…5 (2) A

Type of fixing

Wall mouting with screws

Degree of protection

IP20

Dimensions (W x H x D)

120 x 90 x 35 mm