RDG1..0T..

Room thermostat for fan coil units and universal applications, 7-day time switch

Stock no. BPZ:RDG100T..

Stock no. BPZ:RDG100T..

Attribute

Value

Frequency

50/60 Hz

Ambient temperature, operation

0...50 °C

Setpoint setting range

5…40 °C

Measuring range, temperature

0…49 °C

Switching differential

Heating: 0.5…6 K
Cooling: 0.5…6 K

Analog inputs, number

2

Analog input, signal

NTC 3k , Switch

Digital inputs, number

1

Relay outputs, number

3

Relay output, switching current

5 (4) A

Mounting position

Wall mounting

Mounting

Wall mounting with screws

Type of fixing

Wall mounting with screws

Degree of protection

IP30

Product Variants