RDF..Flush Mount

Flush-mount room thermostat

Stock no. BPZ:RDF..Semi Flush Mount

Stock no. BPZ:RDF..Semi Flush Mount

Flush-mount room thermostat with LCD for 2-/4-pipe fan coil units and compressors in DX-type equipment

  • For heating and/or cooling applications

  • Outputs for 3-speed fan

  • Selectable installation and control parameters


Attribute

Value

Frequency

50/60 Hz

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...40 °C

Measuring range, temperature

0…49 °C

Degree of protection

IP30

Product Variants