RDF..

Room thermostat

Stock no. BPZ:RDF..

Stock no. BPZ:RDF..

  • Electronic room temperature controller with LCD for fan coil units for compressors in DX-type equipment

  • For heating and/or cooling applications

  • ON/OFF

  • Operating mode changeover input for remote control

  • Various operating modes (normal, energy saving and stand-by)

  • Outputs for 3-speed fan

  • Selectable installation and control parameters

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)

  • Color of baseplate: light grey RAL7035 (NCS 2801-Y43R)


Attribute

Value

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...40 °C

Relay output, switching voltage

AC 230 V

Mounting

Wall mounting with screws

Type of fixing

Wall mounting with screws

Degree of protection

IP30

Dimensions (W x H x D)

86 x 86 x 39 mm

Product Variants