RDF310.21

Flush-mount room thermostat for rectangular conduit box, for 2-pipe fan coils or DX type equipment, infrared remote control, backlit LCD

Stock no. BPZ:RDF310.21

Stock no. BPZ:RDF310.21

Same functionality and technical data as RDF310.2 and:

  • Backlit display

  • With infrared receiver for remote control, remote control not included

Additional info

Infrared remote IRA211 not included. Order separatly.

Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

8 VA

Positioning signal

2-position

Control algorithm

2-point

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...40 °C

Measuring range, temperature

0…49 °C

Switching differential

0.5…4 K

Relay outputs

Fan: N.O. contacts, non-floating, Valve: N.O. contacts, non-floating

Relay outputs, number

4

Relay output, switching voltage

AC 230 V

Relay output, switching current

4 (2) A

Mounting

Flush-mounting with recessed rectangular conduit box
Fixing center 60.3 mm (BS4662)

Type of fixing

Recessed rectangular conduit box BS4662 (ARG71) with fixing centres of 60.3 mm

Degree of protection

IP30

Dimensions (W x H x D)

86 x 86 x 39 mm