RDE100..RF..

Wireless room thermostat with auto timer

Stock no. BPZ:RDE100..RF..

Stock no. BPZ:RDE100..RF..

Battery-powered DC 3 V thermostat, with time switch, optional external input

  • 2-position control with on / off output for heating

  • Operating modes: Comfort, Economy, Auto timer and Protection mode

  • Auto time switch

  • Adjustable commissioning and control parameters

  • Multifunction input for external floor sensor, keycard contact, etc.

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)


Attribute

Value

Battery life

1 year

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5..35 °C

Switching differential

1 K

Radio frequency

433 MHz

Degree of protection

IP30

Dimensions (W x H x D)

127 x 85 x 22 mm

Product Variants