RDE100..

Room thermostats with auto time switch and LCD

Stock no. BPZ:RDE100..

Stock no. BPZ:RDE100..

  • 2-position control with on/off output for heating

  • Operating modes: Normal and energy-saving mode

  • Auto time switch (individual day, 7 day or 5-2 day) and manual operation

  • Color of housing front and baseplate: signal white RAL9003 (NCS S 0502-G)


Attribute

Value

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...35 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay output, switching voltage

AC 24...230 V

Relay output, switching current

5 (2) A

Type of fixing

Wall mouting with screws

Degree of protection

IP30

Dimensions (W x H x D)

85 x 127 x 21.5 mm

Product Variants