RDE100.1RFS

Wireless room thermostat with auto timer, incl. receiver

Stock no. S55770-T282

Stock no. S55770-T282

Battery-powered DC 3V thermostat with mains-powered AC 230 V receiver, with time switch, optional external input

Attribute

Value

Operating voltage

DC 3 V for thermostat, AC 230 V for receiver

Voltage supply

Micro (2xAAA)

Battery life

1 year

Power consumption

14 VA on receiver

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5..35 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free on receiver

Relay outputs, number

1

Relay output, switching voltage

AC 24…230 V on receiver

Relay output, switching current

8 (2) A

Radio frequency

433 MHz

Type of fixing

Wall mounting or desk stand for thermostat, Wall mounting for receiver

Degree of protection

IP30

Dimensions (W x H x D)

127 x 85 x 22 mm