RDE-MZ6

Wireless Multizone Receiver

Stock no. S55770-T285

Stock no. S55770-T285

Mains-powered AC 230 V multizone receiver

Attribute

Value

Operating voltage

AC 230 V

Power consumption

4 VA

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Relay outputs

Change-over contact, potential-free on receiver

Relay outputs, number

6

Relay output, switching voltage

AC 230 V on receiver

Relay output, switching current

8 (2) A

Radio frequency

433 MHz

Type of fixing

DIN rail wall mounting

Degree of protection

IP30

Dimensions (W x H x D)

280 x 76 x 36.5 mm