RDD310/EH

Semi flush-mount room thermostats

Stock no. S55770-T296

Stock no. S55770-T296

  • Operating voltage AC 230 V

  • 2-position control with On/Off control output

  • Input for cable temperature sensor NTC 3k (QAP1030/UFH) for the floor

  • Floor temperature limitation with cable temperature sensor

  • Operating modes: Comfort, Energy Saving and Frost Protection

  • Minimum and maximum setpoint setting range

  • Backlit white LCD

  • Protection class IP31, suitable for installation in wet rooms


Attribute

Value

Operating voltage

AC 230 V

Frequency

50 Hz

Power consumption

Max. 4 VA

Setpoint setting range

5...40 °C

Measuring range, temperature

0...49 °C

Digital output, switching voltage

AC 230 V

Digital output, switching current

Max. 16 A res.

Analog inputs, number

1

Analog input, signal

NTC 3k

Digital inputs, number

0

Digital outputs

1

Degree of protection

IP31

Dimensions (W x H x D)

86 x 86 x 50 mm