RDD100..RF..

Wireless room thermostat with LCD

Stock no. BPZ:RDD100..RF..

Stock no. BPZ:RDD100..RF..

Battery-powered DC 3 V thermostat, no time switch

  • 2-position control with on / off control output

  • Operating modes: Comfort, Economy and Protection mode

  • Adjustable commissioning and control parameters

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)


Attribute

Value

Voltage supply

Micro (2xAAA)

Battery life

1 year

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...35 °C

Switching differential

1 K

Radio frequency

433 MHz

Degree of protection

IP30

Dimensions (W x H x D)

106 x 85 x 22 mm

Product Variants