RDD100..

Room thermostats with LCD

Stock no. BPZ:RDD100..

Stock no. BPZ:RDD100..

  • 2-position control with on / off positioning signal output for heating

  • Operating modes: Normal operation and energy saving mode

  • Automatic operating mode changeover as an option

  • Color of housing front and baseplate: signal white RAL9003 (NCS S 0502-G)


Attribute

Value

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...35 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay output, switching voltage

AC 24...230 V

Relay output, switching current

5 (2) A

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Product Variants