RDD100.1RF

Wireless room thermostat with LCD

Stock no. S55770-T319

Stock no. S55770-T319

Battery-powered DC 3 V thermostat, no time switch

Attribute

Value

Operating voltage

DC 3 V

Voltage supply

Micro (2xAAA)

Battery life

1 year

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...35 °C

Switching differential

1 K

Relay outputs, number

0

Radio frequency

433 MHz

Type of fixing

Wall mounting or desk stand for thermostat

Degree of protection

IP30

Dimensions (W x H x D)

106 x 85 x 22 mm