RDD100.1DHW

Room thermostat with LCD, battery, independent DHW

Stock no. S55770-T277

Stock no. S55770-T277

  • 2-position control with on / off positioning signal output for heating

  • Operating modes: Normal operation, energy saving mode and frostprotection

  • Independent ON / OFF control for "Domestic Hot Water" boiler or equipment


Attribute

Value

Display

Yes

Operating voltage

DC 3 V

Voltage supply

Micro (2xAAA)

Battery life

1 year

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...35 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay outputs, number

2

Relay output, switching voltage

AC 24...230 V

Relay output, switching current

5 (2) A

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Dimensions (W x H x D)

85 x 127 x 21.5 mm