RDD100

Room thermostat with LCD, AC 230 V

Stock no. S55770-T275

Stock no. S55770-T275

  • 2-position control with on / off positioning signal output for heating

  • Operating modes: Normal operation and energy saving mode

  • Automatic operating mode changeover as an option

  • Color of housing front and baseplate: signal white RAL9003 (NCS S 0502-G)


Attribute

Value

Display

Yes

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

4 VA

Positioning signal

2-position

Ambient temperature, operation

0...50 °C

Setpoint setting range

5...35 °C

Switching differential

1 K

Relay outputs

Change-over contact, potential-free

Relay outputs, number

1

Relay output, switching voltage

AC 24...230 V

Relay output, switching current

5 (2) A

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Dimensions (W x H x D)

85 x 106 x 21.5 mm