RCU..VAV

Electronic room thermostat for VAV and CAV systems

Stock no. BPZ:RCU..VAV

Stock no. BPZ:RCU..VAV

  • Electronic room thermostat for heating and cooling operation

  • P control

  • Setpoint shifting

  • On/off, 3-position or modulating outputs

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)

  • Color of baseplate: light grey RAL7035 (NCS 2801-Y43R)


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

6 VA

Ambient temperature, operation

0...50 °C

Setpoint setting range

8...30 °C

Analog output, signal

DC 0...10 V

Analog output, current

Max. ±1 mA

Mounting position

Wall mounting with screw

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Dimensions (W x H x D)

97 x 114 x 43 mm

Product Variants