RCU.. Universal

Universal room thermostat for heating and cooling systems

Stock no. BPZ:RCU..Universal

Stock no. BPZ:RCU..Universal

  • Electronic room temperature controller for heating and cooling operation

  • PI control

  • Operating mode changeover input for remote control

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)

  • Color of baseplate: light grey RAL7035 (NCS 2801-Y43R)


Attribute

Value

Frequency

50/60 Hz

Power consumption

6 VA

Ambient temperature, operation

0...50 °C

Setpoint setting range

8...30 °C

Digital inputs, number

1

Digital input, contact query

DC 3…6, DC 6…15 mA

Digital input, application

Night setback

Mounting position

Wall mounting with screw

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Dimensions (W x H x D)

97 x 114 x 43 mm

Product Variants