Room thermostat for VAV and CAV systems, AC 24 V, positioning signal DC 0...10 V, manual changeover heating/cooling/off

Stock no. BPZ:RCU50.2

Stock no. BPZ:RCU50.2

Same functionality and technical data as RCU50

  • Manual heating / cooling changeover and OFF position

  • Signal inversion of output signal

  • No setpoint shift

  • No operating mode changeover input for remote control

  • No adjustable minimum limitation for cooling output

  • No frost protection



Operating voltage

AC 24 V


50/60 Hz

Power consumption

6 VA

Positioning signal

DC 0...10 V

Ambient temperature, operation

0...50 °C

Setpoint setting range

8...30 °C

Analog outputs

Heating or cooling

Analog output, signal

DC 0...10 V

Analog output, current

Max. ±1 mA

Mounting position

Wall mounting with screw

Type of fixing

Wall mounting with screw

Degree of protection


Dimensions (W x H x D)

97 x 114 x 43 mm