RCU15

Universal room thermostat for 4-pipe systems, AC 24 V, positioning signal 2 pt or PWM

Stock no. BPZ:RCU15

Stock no. BPZ:RCU15

Same functionality and technical data as RCU10

In addition:

  • Optional control depending on the room or return air temperature (with sensor QAH11.1)


Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

6 VA

Positioning signal

2-position, 2-position PDM

Ambient temperature, operation

0...50 °C

Setpoint setting range

8...30 °C

Switching differential

Heating: 1 or 4 K;Cooling: 0.5 or 2 K

Analog inputs, number

1

Analog input, signal

NTC 3k

Digital inputs, number

1

Digital input, contact query

DC 3…6, DC 6…15 mA

Digital input, application

Night setback

Triac outputs

PWM or ON/OFF

Triac outputs, number

1

Triac output, switching voltage

AC 24 V

Triac output, switching current

0.02...1 A

Mounting position

Wall mounting with screw

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Dimensions (W x H x D)

97 x 114 x 43 mm