RCC..

Electronic room thermostats for fan coils

Stock no. BPZ:RCC..

  • For heating and cooling applications

  • Operating mode selector

  • LEDs for indicating the operating state

  • Setting knob for room temperature adjustment

  • External operating mode changeover contact

  • Various operating modes (normal and energy saving mode, etc.)


Attribute

Value

Power consumption

6 VA

Ambient temperature, operation

0...50 °C

Setpoint setting range

8...30 °C

Analog input, signal

NTC 3k

Digital inputs, number

1

Digital input, contact query

DC 3...6, DC 6...15 mA

Digital input, application

Night setback

Relay output, switching voltage

AC 230 V

Mounting

Wall mounting with screws

Type of fixing

Wall mounting with screw

Degree of protection

IP30

Dimensions (W x H x D)

97 x 114 x 43 mm

Product Variants