Room thermostat with 24-hour time switch

Stock no. BPZ:RAV11.1

Stock no. BPZ:RAV11.1

  • Mains-independent, electronic PID controller with 2-position output, battery-powered

  • With analog 24-hour time switch

  • Self-learning 2-position controller with PID control (patented)

  • Color of housing front: signal white RAL9003 (NCS S 0502-G)

  • Color of baseplate: light grey RAL7035 (NCS 2801-Y43R)

  • Operating modes:

  • 24-hour mode with heating periods according to the analog time switch

  • Continuous Comfort mode

  • Continuous Economy mode

  • Stanby with frost protection



Operating voltage


Operating voltage

DC 3 V

Voltage supply

Mignon (2xAA)

Battery life

2.5 years

Positioning signal


Ambient temperature, operation

3…35 °C

Setpoint setting range

5…30 °C

Relay outputs

N.O. contact, Potential-free

Relay outputs, number


Relay output, switching voltage

AC 24…250 V

Relay output, switching current

8 (3.5) A

Type of fixing

Wall mouting with screws

Degree of protection


Dimensions (W x H x D)

128 x 104 x 37 mm