RAB11.1

Electromechanical room thermostat for 2-pipe fan coils, selector heating/cooling/fan only

Stock no. S55770-T226

Stock no. S55770-T226

Same functionality and technical data as RAB11. Additional selector position for ventilation (heating and cooling inactive).

Attribute

Value

Frequency

50/60 Hz

Ambient temperature, operation

0…50 °C

Setpoint setting range

8…30 °C

Switching differential

≤1 K

Switching voltage

AC 24...250 V

Switching current

0.2…6 (2) A

Type of fixing

Wall mouting with screws

Degree of protection

IP30

Dimensions (W x H x D)

99 x 110 x 35.3 mm