RAA..1..

Electromechanical room thermostats

Stock no. BPZ:RAA..1..

Stock no. BPZ:RAA..1..

2-position controller for controlling the room temperature. The required temperature is adjusted with the setting knob on the front of the unit.

  • Gas-filled diaphragm

  • Color of housing front and baseplate: signal white RAL9003 (NCS S 0502-G)


Attribute

Value

Frequency

50/60 Hz

Ambient temperature, operation

0…50 °C

Setpoint setting range

8…30 °C

Switching differential

≤1 K

Type of fixing

Wall mouting with screws

Degree of protection

IP30

Product Variants