RAA41

Electromechanical room thermostat with selector heating/off/cooling, 1 output

Stock no. S55770-T224

Stock no. S55770-T224

  • Heating or cooling

  • Setpoint adjustment with knob

  • Switch for cooling / off / heating


Attribute

Value

Frequency

50/60 Hz

Ambient temperature, operation

0…50 °C

Setpoint setting range

8…30 °C

Switching differential

≤1 K

Switching voltage

AC 24…250 V

Switching current

0.2…6 (2) A

Type of fixing

Wall mouting with screws

Degree of protection

IP30

Dimensions (W x H x D)

98 x 97 x 35.3 mm