RAA31.26

Electromechanical room thermostat with on/off switch and LED, auxillary switch and LED

Stock no. S55770-T223

Stock no. S55770-T223

Same functionality as RAA31 plus 2 mode indications (red LED, needed AC 230 V) and additional independent on / off switch.

Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

0.5 VA

Ambient temperature, operation

0…50 °C

Setpoint setting range

8…30 °C

Switching differential

≤1 K

Switching voltage

AC 250 V

Switching current

0.2…6 (2.5) A

Type of fixing

Wall mouting with screws

Degree of protection

IP30

Dimensions (W x H x D)

99 x 110 x 35.3 mm