RAA31.16

Electromechanical room thermostat with on/off switch and LED

Stock no. S55770-T222

Stock no. S55770-T222

Same functionality as RAA31 plus mode indication (red LED, needed AC 230 V)

Attribute

Value

Operating voltage

AC 230 V

Frequency

50/60 Hz

Power consumption

0.5 VA

Ambient temperature, operation

0…50 °C

Setpoint setting range

8…30 °C

Switching differential

≤1 K

Switching voltage

AC 250 V

Switching current

0.2…6 (2.5) A

Type of fixing

Wall mouting with screws

Degree of protection

IP30

Dimensions (W x H x D)

98 x 97 x 35.3 mm