RAA11

Electromechanical room thermostat, public sector model

Stock no. S55770-T219

Stock no. S55770-T219

  • Heating only or cooling only

  • No operating elements on the front of the unit


Attribute

Value

Frequency

50/60 Hz

Ambient temperature, operation

0…50 °C

Setpoint setting range

8…30 °C

Switching differential

≤1 K

Switching voltage

AC 24…250 V

Switching current

0.2…6 (2.5) A

Type of fixing

Wall mouting with screws

Degree of protection

IP30

Dimensions (W x H x D)

96 x 97 x 36 mm