QAH11

Cable temperature sensor PVC 2.5 m, NTC 3 kOhm, with connectors 2.8 x 0.8 mm

Stock no. BPZ:QAH11

Stock no. BPZ:QAH11

For installation in fan coil units as

  • a return air temperature sensor

  • a changeover sensor


Attribute

Value

Sensing element, temperature

NTC 3k

Measuring range

For fixed cable

Measuring range, temperature

-20...70 °C

Measurement accuracy

At 25 °C: ±0.3 K

Time constant

1.5 min at v = 0 m/s

Connection cable

2-wire, cable complete with connectors

Cable length

2.5 m

Packaging unit

10 pieces