Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

TRG22

Room thermostat with helix sensor, TR -5..50 °C, 2 switches on 2 steps 2..12 K difference

Stock no. BPZ:TRG22

For commercial and industrial applications.

Additional info

Note on switching interval:

Adjustable temperature difference between step 1 and step 2.

Attribute

Value

Setpoint setting range

-5...50 °C

Switching differential

2 K

Digital output, switching voltage

AC 250 V

Digital output, switching current

0.2...10 (2) A

Switching interval

2...12 K

Digital outputs

2 Changeover contacts,, 1-pole, Potential-free

Mounting position

Horizontal

Degree of protection

IP54

Dimensions (W x H x D)

98 x 135 x 67 mm