Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

TRG2

Room thermostat with helix sensor, TR -5..50 °C

Stock no. BPZ:TRG2

Stock no. BPZ:TRG2

For commercial and industrial applications.

Attribute

Value

Setpoint setting range

-5...50 °C

Switching differential

Adjustable: 0.7...6 K

Digital output, switching voltage

AC 250 V

Digital output, switching current

0.2...10 (2) A

Digital outputs

Changeover contact, 1-pin, Potential-free

Mounting position

Horizontal

Degree of protection

IP54

Dimensions (W x H x D)

98 x 95 x 63 mm