Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RYT182

Changeover thermostat, changeover, 30 °C / 19 °C, IP54

Stock no. BPZ:RYT182

Stock no. BPZ:RYT182

For changeover of controller's operating action (heating / cooling) depending on the flow temperature.

Additional info

Cooling mode: closed contact between white-blue

Heating mode: closed contact between white-black

Attribute

Value

Digital output, switching voltage

AC 230 V

Digital output, switching current

0.1...3 A

Cooling mode

t<subscript>VI</subscript> < 19 °C (faulty format)

Heating mode

tVI > 30 °C

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection

IP54