Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAZ-TW.1..J

Temperature controller/ thermal reset limit thermostat

Stock no. BPZ:RAZ-TW.1..J

Stock no. BPZ:RAZ-TW.1..J

Combination of control thermostat (TR) and thermal reset limit thermostat (TW). Inernal scale (TR), internal scale (TW), 2 changeover contacts. Immersion thermostat and wall mounting.

Attribute

Value

Immersion length

100 mm

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Reset temperature

Min. 15 Kelvin under the switch-off point

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

0.1...16 (4) A

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection

IP40

Dimensions (W x H x D)

120 x 106 x 70 mm

Product Variants