Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Temperature controller/ thermal limit reset thermostat, TR 40...120 °C/ TW 40…120 °C, dual protection pocket 100 mm, capillary tube each 700 mm

Stock no. S55700-P141

Stock no. S55700-P141

Combination of control thermostat (TR) and thermal reset limit thermostat (TW). Inernal scale (TR), internal scale (TW), 2 changeover contacts. Immersion thermostat and wall mounting.



Immersion length

100 mm

Protection pocket

PN 10, 100 mm, G ½" 2x LW7

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Switch-off point

40...120 °C

Reset temperature

Min. 15 Kelvin under the switch-off point

Setpoint setting range

TR: 40...120, TW: 40...120 °C

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

0.1...16 (4) A

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection


Dimensions (W x H x D)

120 x 106 x 70 mm