Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAZ-TW.1000P-J

Temperature controller/ thermal limit reset thermostat, TR 15...95 °C/ TW 15...95 °C, dual protection pocket 100 mm, capillary tube each 700 mm

Stock no. S55700-P140

Stock no. S55700-P140

Combination of control thermostat (TR) and thermal reset limit thermostat (TW). Inernal scale (TR), internal scale (TW), 2 changeover contacts. Immersion thermostat and wall mounting.

Attribute

Value

Immersion length

100 mm

Protection pocket

PN 10, 100 mm, G ½" 2x LW7

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Switch-off point

15...95 °C

Reset temperature

Min. 15 Kelvin under the switch-off point

Setpoint setting range

TR: 15...95, TW: 15...95 °C

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

0.1...16 (4) A

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection

IP40

Dimensions (W x H x D)

120 x 106 x 70 mm