Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAM-TR.2000M

Strap-on temperature controller, 20...90 °C, fixing spring, setpoint adjuster externally

Stock no. BPZ:RAM-TR.2000M

Stock no. BPZ:RAM-TR.2000M

Electromechanical temperature control (TR) with single-pole changeover microswitch:

  • Set point externally adjustable

  • Controlled medium: water, oil


Attribute

Value

Sensing element

Bimetall

Setpoint setting range

20...90 °C

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

0.2...16 A

Digital outputs

1-pin, Potential-free, Changeover contact

Mounting location

Surface-mounted on pipes or storage tanks

Degree of protection

IP20

Dimensions (W x H x D)

38 x 105 x 42 mm