Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAK-TW.1..H..

Thermal reset limit thermostat

Stock no. BPZ:RAK-TW.1..H..

Stock no. BPZ:RAK-TW.1..H..

Immersion, strap-on and remote thermostat in one

Attribute

Value

Protection pocket

PN 10, 100 mm, G½" LW7

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

Contact connection 1-2: 0.1...16 (2.5) A
Contact connection 1-3: 0.1...6(2.5) A

Digital outputs

1-pole, Potential-free, Changeover contact

Degree of protection

IP65

Dimensions (W x H x D)

55 x 156 x 64 mm

Product Variants