Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAK-TW.1..H

Thermal reset limit thermostat

Stock no. BPZ:RAK-TW.1..H

Stock no. BPZ:RAK-TW.1..H

Internal scale, 1 changeover contact, immersion and strap-on thermostat in one.

Attribute

Value

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

Contact 1-2: 0.1...16 (2.5) A
Contact 1-3: 0.1...6 (2.5) A

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection

IP43

Dimensions (W x H x D)

55 x 156 x 64 mm

Product Variants