Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAK-TW.1000S-H

Thermal reset limit thermostat, 15...95 °C, capillary tube 700 mm, clamping band

Stock no. S55700-P116

Stock no. S55700-P116

Internal scale, 1 changeover contact, immersion and strap-on thermostat in one.

Attribute

Value

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Setpoint setting range

15...95 °C

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

Contact 1-2: 0.1...16 (2.5) A
Contact 1-3: 0.1...6 (2.5) A

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection

IP43

Dimensions (W x H x D)

55 x 156 x 64 mm