Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Thermal reset limit thermostat, 15..82 °C, protective pocket 100 mm, capillary tube 700 mm, clamping band

Stock no. S55700-P113

Stock no. S55700-P113

External scale, 1 changeover contact, immersion and strap-on thermostat in one.



Immersion length

100 mm

Protection pocket

PN 10, 100 mm, G ½" LW7

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Setpoint setting range

15...82 °C

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

0.1...16 (2.5) A

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection


Dimensions (W x H x D)

55 x 156 x 72 mm