Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAK-TR.1000B-H

Temperature controller 15...95 °C, protection pocket 100 mm, capillary 700 mm, clamp on band

Stock no. S55700-P111

Stock no. S55700-P111

External scale, 1 changeover contact, immersion and strap-on thermostat in one.

Attribute

Value

Immersion length

100 mm

Protection pocket

PN 10, 100 mm, G ½" LW7

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Setpoint setting range

15...95 °C

Switching differential

6 K

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

0.1...16 (2.5) A

Digital outputs

1-pin, Potential-free, Changeover contact

Degree of protection

IP43

Dimensions (W x H x D)

55 x 156 x 72 mm