Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAK-TB.1400S-M

Temperature limiter, 45...60 °C, capillary 1600 mm, clamping band

Stock no. S55700-P108

Stock no. S55700-P108

Internal scale, 1 changeover contact, immersion and strap-on thermostat in one.

Attribute

Value

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Switch-off point

45...60 °C

Reset temperature

Min. 15 K under the switch-off point

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

Contact 11-12: 0.1...16 (2.5) A
Contact 11-13: 2 (0.4) A

Digital outputs

1-pin, Potential-free, Switchover contact

Degree of protection

IP43

Dimensions (W x H x D)

55 x 156 x 67 mm