Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAK-ST.1..M..

Safety limit thermostat

Stock no. BPZ:RAK-ST.1..M..

Stock no. BPZ:RAK-ST.1..M..

Immersion, strap-on and remote thermostat in one

Attribute

Value

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Reset temperature

~7 K under the switch-off point

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

Contact 11-12: 16 (2,5) A
Contact 11-13: 2 (0,4) A

Digital outputs

1-pole, Potential-free, Changeover contact

Degree of protection

IP65

Dimensions (W x H x D)

55 x 156 x 67 mm

Product Variants