Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RAK-ST.1600MP

Safety limit thermostat, 95...130 °C, protection pocket 100 mm, capillary length 700 mm

Stock no. S55700-P107

Stock no. S55700-P107

Immersion, strap-on and remote thermostat in one

Attribute

Value

Protection pocket

PN 10, 100 mm, G ½" LW7

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Switch-off point

Adjustable: 95...130 °C

Reset temperature

~7 K under the switch-off point

Setpoint setting range

95...130 °C

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

Contact 11-12: 16 (2,5) A
Contact 11-13: 2 (0,4) A

Digital outputs

1-pole, Potential-free, Changeover contact

Degree of protection

IP65

Dimensions (W x H x D)

55 x 156 x 67 mm