Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Safety temperature limiter fixed 110 °C, pocket 100 mm, capillary 700 mm

Stock no. S55700-P102

Stock no. S55700-P102

Internal scale, 1 changeover contact, failsafe capillary, immersion and strap-on thermostat in one, with ambient temperature compensation.



Immersion length

100 mm

Protection pocket

PN 10, 100 mm, G ½" LW7

Sensing element

Liquid expansion sensor

Capillary length

700 mm

Switch-off point

110 °C

Reset temperature

Min. 15 K under the switch-off point

Digital output, switching voltage

AC 24...250 V

Digital output, switching current

Contact 11-12: 0.1...16 (2.5) A
Contact 11-13: 2 (0.4) A

Digital outputs

1-pin, Potential-free, Switchover contact

Degree of protection


Dimensions (W x H x D)

55 x 156 x 67 mm