Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

QAF81.6M

Frost monitor, 2-point, with manual reset, capillary tube 6000 mm

Stock no. BPZ:QAF81.6M

Stock no. BPZ:QAF81.6M

For temperature supervision on the air side of air heating coils in ventilation and air conditioning plants to provide protection against frost.

Attribute

Value

Min. active length

300 mm

Capillary length

6000 mm

Setpoint setting range

-5...+15 °C

Switching differential

2 K

Digital output, switching voltage

AC 250 V

Digital output, switching current

10 (2) A

Digital outputs

1-pin, Potential-free, Switchover contact

Mounting position

Any

Degree of protection

IP54

Dimensions (W x H x D)

106 x 113 x 37 mm